Cables

PX-F Pipe Freeze Protection Cables



PX-F Pipe Freeze Protection Cables

PX-F Pipe Freeze Protection Cables

Technical data



CodeNumber 088L1412 
Description PX-F Pipe Protection Cable Spools 
Cable Length 250  ft
Voltage 120V - 277V Max 
Cable Diameter 0.45"x0.216" (11.5x5.5m) 
Min. Bending Radius 1" (25mm) 
Max. rated temperature 150°F (65°C) Powered, 185°F (85°C) Un-powered