Cables

088L1480



Ice guard Pre-Terminated Self Regulating Cable

088L1480

Technical data



CodeNumber 088L1480 
Description Ice guard, 120V 
Cable Length 6  ft
Watts 30 (Watts at 50°F)  5W/ft.
Voltage 120V - 277V Max 
Cable Diameter 0.45" x 0.216" 
Max. rated temperature 150°F (65°C) Powered, 185°F (85°C) Un-powered  
Output @ 50°F (10°C) 5W/ft.