Controls

088L3045



RX Controls

088L3045

Technical data



Part No. 088L3045 
Description DS-8C Remote Sensor/Controller 
Application Commercial 
Supply Voltage 100-277V Universal input 
Max. load 30A @ 277V 
Sensor Wire N/A 
Enclosure Type NEMA 3R 
Mounting Wall/pole mount, outdoors 
Dimensions 4.75" x 6.5" x 2.75" (121mm x 165mm x 70mm)  Inches
Turn On/Off Temperatures On at 34°F to 44°F (1.1°C to 6.6°C), Field Selectable 
Power Cord N/A 
Probe Lead N/A 
Included N/A 
Max. Ambient Temperature -40°F to + 185°F (-40°C to 85°C) 
Trigger Temperature 34°F to 44°F (1.1°C to 6.6°C), Field Selectable 
Delay Timer 30-90 minutes, Field Selectable