Cables

088L3066



GX Snow Melting Cable, 208V- 600V

088L3066

Technical data



CodeNumber 088L3066 
Description GX Snow Melting Cable 277V 
Cable Length 190  ft
Heat Coverage (sq.ft.) 45  3" spacing
Heat Coverage (sq.ft.) 65  4" spacing
Amps 8.4 
Watts 2340  12W/ft.
Cable Diameter 1/4"  
Cable construction Twin conductor 
Outer Insulation PVC 
Conductor Insulation Teflon® FEP and XLPE  
Max. rated temperature 220°F (105°C) 
Warranty 10  yrs
UPC Code 5703466155226 
Net weight 9.1  lbs
Approvals CSA/UL