Cables

088L3067



GX Snow Melting Cable, 208V- 600V

088L3067

Technical data



CodeNumber 088L3067 
Description GX Snow Melting Cable 277V 
Cable Length 215  ft
Heat Coverage (sq.ft.) 50  3" spacing
Heat Coverage (sq.ft.) 75  4" spacing
Amps 9.4 
Watts 2600  12W/ft.
Cable Diameter 1/4"  
Cable construction Twin conductor 
Outer Insulation PVC 
Conductor Insulation Teflon® FEP and XLPE  
Max. rated temperature 220°F (105°C) 
Warranty 10  yrs
UPC Code 5703466155233 
Net weight 10.1  lbs
Approvals CSA/UL