Cables

088L3068



GX Snow Melting Cable, 208V- 600V

088L3068

Technical data



CodeNumber 088L3068 
Description GX Snow Melting Cable 277V 
Cable Length 240  ft
Heat Coverage (sq.ft.) 55  3" spacing
Heat Coverage (sq.ft.) 80  4" spacing
Amps 10.3 
Watts 2860  12W/ft.
Cable Diameter 1/4"  
Cable construction Twin conductor 
Outer Insulation PVC 
Conductor Insulation Teflon® FEP and XLPE  
Max. rated temperature 220°F (105°C) 
Warranty 10  yrs
UPC Code 5703466155240 
Net weight 11.2  lbs
Approvals CSA/UL