Cables

088L3069



GX Snow Melting Cable, 208V- 600V

088L3069

Technical data



CodeNumber 088L3069 
Description GX Snow Melting Cable 277V 
Cable Length 285  ft
Heat Coverage (sq.ft.) 65  3" spacing
Heat Coverage (sq.ft.) 95  4" spacing
Amps 12.4 
Watts 3450  12W/ft.
Cable Diameter 1/4"  
Cable construction Twin conductor 
Outer Insulation PVC 
Conductor Insulation Teflon® FEP and XLPE  
Max. rated temperature 220°F (105°C) 
Warranty 10  yrs
UPC Code 5703466155257 
Net weight 13.3  lbs
Approvals CSA/UL