Cables

088L3071



GX Snow Melting Cable, 208V- 600V

088L3071

Technical data



CodeNumber 088L3071 
Description GX Snow Melting Cable 277V 
Cable Length 375  ft
Heat Coverage (sq.ft.) 90  3" spacing
Heat Coverage (sq.ft.) 125  4" spacing
Amps 16.6 
Watts 4610  12W/ft.
Cable Diameter 1/4"  
Cable construction Twin conductor 
Outer Insulation PVC 
Conductor Insulation Teflon® FEP and XLPE  
Max. rated temperature 220°F (105°C) 
Warranty 10  yrs
UPC Code 5703466155271 
Net weight 18.5  lbs
Approvals CSA/UL