Cables

088L3072



GX Snow Melting Cable, 208V- 600V

088L3072

Technical data



CodeNumber 088L3072 
Description GX Snow Melting Cable 277V 
Cable Length 425  ft
Heat Coverage (sq.ft.) 100  3" spacing
Heat Coverage (sq.ft.) 145  4" spacing
Amps 18.6 
Watts 5140  12W/ft.
Cable Diameter 1/4"  
Cable construction Twin conductor 
Outer Insulation PVC 
Conductor Insulation Teflon® FEP and XLPE  
Max. rated temperature 220°F (105°C) 
Warranty 10  yrs
UPC Code 5703466155288 
Net weight 19.2  lbs
Approvals CSA/UL