Cables

088L3073



GX Snow Melting Cable, 208V- 600V

088L3073

Technical data



CodeNumber 088L3073 
Description GX Snow Melting Cable 277V 
Cable Length 475  ft
Heat Coverage (sq.ft.) 115  3" spacing
Heat Coverage (sq.ft.) 160  4" spacing
Amps 20.8 
Watts 5770  12W/ft.
Cable Diameter 1/4"  
Cable construction Twin conductor 
Outer Insulation PVC 
Conductor Insulation Teflon® FEP and XLPE  
Max. rated temperature 220°F (105°C) 
Warranty 10  yrs
UPC Code 5703466155295 
Net weight 21.3  lbs
Approvals CSA/UL