Cables

GX Snow Melting Cable, 208V- 600V



GX Snow Melting Cable, 208V- 600V

GX Snow Melting Cable, 208V- 600V

Technical data



CodeNumber 088L3100 
Description GX Snow Melting Cable, 240V 
Cable Length 40  ft
Heat Coverage (sq.ft.) 10  3" spacing
Heat Coverage (sq.ft.) 15  4" spacing
Amps 2 
Watts 480  12W/ft.
Cable Diameter 1/4"  
Cable construction Twin conductor 
Outer Insulation PVC 
Conductor Insulation Teflon® FEP and XLPE  
Max. rated temperature 220°F (105°C) 
Warranty 10  yrs
UPC Code 5703466143599 
Net weight 2.6  lbs
Approvals CSA/UL