Cables

GX Snow Melting Cable, 208V- 600V



GX Snow Melting Cable, 208V- 600V

GX Snow Melting Cable, 208V- 600V

Technical data



CodeNumber 088L3102 
Description GX Snow Melting Cable, 240V 
Cable Length 80  ft
Heat Coverage (sq.ft.) 20  3" spacing
Heat Coverage (sq.ft.) 25  4" spacing
Amps 4 
Watts 960  12W/ft.
Cable Diameter 1/4"  
Cable construction Twin conductor 
Outer Insulation PVC 
Conductor Insulation Teflon® FEP and XLPE  
Max. rated temperature 220°F (105°C) 
Warranty 10  yrs
UPC Code 5703466143612 
Net weight 4.3  lbs
Approvals CSA/UL