Mats

LX Floor Heating Mats, 120V - 240V



LX Floor Heating Mats, 120V - 240V

LX Floor Heating Mats, 120V - 240V

Technical data



CodeNumber 088L3156 
Description Thermoplastic polymer covered cable with fiber glass netting, self adhesive on the entire surface of the floor. 
Description Pre-applied Heating Cable, Single Point Connection, Self-Adhesive Backing, Quick Installation, Genuine 20-Year Warranty. LX Mats eliminate EMFs & offer GFCI protection. 
Length 20  ft.
Mat Width 0.5  ft
Coverage 40  sq.ft.
Amps 4 
Watts 480  12W/sq.ft
Cable Diameter 3/16" 
Power Lead Length 10  ft.
Cable Construction Twin Conductor 
Outer insulation PVC 
Conductor insulation Teflon® FEP 
Max Rated temperature 212°F/100°C 
Warranty 20  years
UPC Code 5703466140192  
Net Weight 5.17  lbs