Mats

088L3175



LX Floor Heating Mats, 120V - 240V

088L3175

Technical data



CodeNumber 088L3175 
Description Thermoplastic polymer covered cable with fiber glass netting, self adhesive on the entire surface of the floor. 
Length 17.5  ft.
Mat Width 0.5  ft
Coverage 35  sq.ft.
Amps 1.8 
Watts 420  12W/sq.ft
Cable Diameter 3/16" 
Power Lead Length 10  ft.
Cable Construction Twin Conductor 
Outer insulation PVC 
Conductor insulation Teflon® FEP 
Max Rated temperature 212°F/100°C 
Warranty 20  years
UPC Code 5703466140307 
Net Weight 4.51  lbs