Mats

088L3201



GX Snow Melting Mats, 208V-480V

088L3201

Technical data



CodeNumber 088L3201 
Description 2 x 4 
Length 7.5  ft.
Mat Width 0,5  ft
Coverage Thermoplastic polymer covered cable with fibre glass netting, self adhesive on the entire surface of  sq.ft.
Amps 3.1 
Cable Diameter 1/4" 
Power Lead Length 20  ft.
Cable Construction Twin Conductor 
Outer insulation PVC 
Conductor insulation Teflon® FEP and XLPE 
Max Rated temperature 220°F/105°C 
Warranty 10  years
UPC Code 5703466143766  
Net Weight 8.0  lbs