Mats

088L3222



GX Snow Melting Mats, 208V-480V

088L3222

Technical data



CodeNumber 088L3222 
Description 2 x 4 
Length 6.5  ft.
Mat Width 0,5  ft
Coverage Thermoplastic polymer covered cable with fibre glass netting, self adhesive on the entire surface of  sq.ft.
Amps 3.1 
Cable Diameter 1/4" 
Power Lead Length 20  ft.
Cable Construction Twin Conductor 
Outer insulation PVC 
Conductor insulation Teflon® FEP and XLPE 
Max Rated temperature 220°F/105°C 
Warranty 20  years
Watts 640  20W/sq.ft.
UPC Code 5703466149331  
Net Weight 7.55  lbs