Mats

088L3225



GX Snow Melting Mats, 208V-480V

088L3225

Technical data



CodeNumber 088L3225 
Description 2 x 4 
Length 15  ft.
Mat Width 0,5  ft
Coverage Thermoplastic polymer covered cable with fibre glass netting, self adhesive on the entire surface of  sq.ft.
Amps 7.4 
Cable Diameter 1/4" 
Power Lead Length 20  ft.
Cable Construction Twin Conductor 
Outer insulation PVC 
Conductor insulation Teflon® FEP and XLPE 
Max Rated temperature 220°F/105°C 
Warranty 20  years
Watts 1550  20W/sq.ft.
UPC Code 5703466149362  
Net Weight 10.73  lbs