Cables

088L3412



GX Snow Melting Controls

088L3412

Technical data



Part No. 088L3412 
Ambient Temp. Range 180-250V ~50/60Hz 
GFCI 16A / 3600W 
Supply Voltage 1 
Max. load No 
Max. Power ±0,2 
Warranty IP 31  years
Approvals LED diode 
Typical Covering -10 to +50 
Sensor Wire NTC; 15kO / 25ºC 
Net Weight 1-pole  lbs