Cables

GX 850M Controller for Snow & Ice Melting



GX Snow Melting Controls

GX 850M Controller for Snow & Ice Melting

Technical data



Part No. 088L3415 
Description GX 850M Dual Zone Controller 
Ambient Temp. Range 14°F to 104°F (-10°C to +40°C) 
GFCI 16A / 3600W 
Supply Voltage 120V, 240V 
Max. load 50A 
Max. Power ±0,2 
Warranty 2  years
Approvals CSA 
Typical Covering -10 to +50 
Typical Application Snow and ice melting 
Sensor Wire NTC; 15kΩ / 25ºC 
UPC Code n/a 
Net Weight 3.2  lbs