Controls

PX Thermostat



PX Pipe Freeze Protection Controls

PX Thermostat

Technical data



Part No. 088L3422 
Description Weatherproof thermostat with water-tight enclosure 
Ambient Temp. Range 180-250V ~50/60Hz 
Supply Voltage 120-277 V 
Max. load 25A @ 120-240 V, 22A @ 277, resistive 
Max. Power ±0,2 
Warranty IP 31  years
Approvals LED diode 
Typical Covering -10 to +50 
Typical Application Snow and ice melting 
Sensor Wire NTC; 15kΩ / 25ºC 
UPC Code 5703466164884 
Net Weight 1-pole  lbs