Controls

Single Contactor



GX Snow Melting Controls

Single Contactor

Technical data



Part No. 088L3451 
Description Single Contactor, 3P, 600V 
Supply Voltage 100/200A 
Max. load 600V 
Max. Power 120V 
Typical Application Snow and ice melting 
Coil Voltage 208-240 
No. of contactors 1 
Max. Amps 120 
UPC Code 5703466149478 
Net Weight 2.0  lbs