Cables

RX Kits (Residential)



RX Kits (Residential)

RX Kits (Residential)

Technical data



CodeNumber 088L3505 
Cable Length 120  ft
Watts 540 
Amps 4.5 
Description Kit includes: 120V Heating Cable with Grounded Plug, Spacer Clips, Shingle Clips, Instruction Manual, 6 FT. Power Lead 
Voltage 120V 
Cable construction Twin conductor, constant watt 
Conductor Insulation Teflon® FEP  
Outer Insulation PVC 
Cable Diameter 1/4" (6mm) 
Max. rated temperature 220°F (105°C) 
Shingle Clips Included in Kit 75 
Spacer Clips Included in Kit 10