Cables

088L3507



RX Kits (Residential)

088L3507

Technical data



CodeNumber 088L3507  
Cable Length 150  ft
Watts 700 
Amps 5.8 
Description Kit includes: 120V Heating Cable with Grounded Plug, Spacer Clips, Shingle Clips, Instruction Manual, 6 FT. Power Lead 
Voltage 120V 
Cable construction Twin conductor, constant watt 
Conductor Insulation Teflon® FEP  
Outer Insulation PVC 
Cable Diameter 1/4" (6mm) 
Max. rated temperature 220°F (105°C) 
Spacer Clips Included in Kit 10