Cables

GX Snow Melting Cable, 208V- 600V



GX Snow Melting Cable, 208V- 600V

GX Snow Melting Cable, 208V- 600V

Technical data



CodeNumber 088L3629 
Description GX Snow Melting Cable, 600V 
Cable Length 715  ft
Heat Coverage (sq.ft.) 175  3" spacing
Heat Coverage (sq.ft.) 235  4" spacing
Amps 14.5 
Watts 8705  12W/ft.
Cable Diameter 1/4"  
Cable construction Twin conductor 
Outer Insulation PVC 
Conductor Insulation Teflon® FEP and XLPE  
Max. rated temperature 220°F (105°C) 
Warranty 10  yrs
UPC Code 5703466174135 
Net weight 30.7  lbs
Approvals CSA/UL