Cables

GX Snow Melting Cable, 208V- 600V



GX Snow Melting Cable, 208V- 600V

GX Snow Melting Cable, 208V- 600V

Technical data



CodeNumber 088L3654 
Description GX Snow Melting Cable, 480V 
Cable Length 940  ft
Heat Coverage (sq.ft.) 235  3" spacing
Heat Coverage (sq.ft.) 310  4" spacing
Amps 23.9 
Watts 11475  12W/ft.
Cable Diameter 1/4"  
Cable construction Twin conductor 
Outer Insulation PVC 
Conductor Insulation Teflon® FEP and XLPE  
Max. rated temperature 220°F (105°C) 
Warranty 10  yrs
UPC Code 5703466174203 
Net weight 40.2  lbs
Approvals CSA/UL