Cables

088L3700



TX- FH Floor Heating Cables

088L3700

Technical data



CodeNumber 088L3700 
Description TX-FH Floor Heating Cable 
Cable Length 60  ft
Heat Coverage (sq.ft.) 20  4" spacing
Heat Coverage (sq.ft.) 25  5" spacing
Heat Coverage (sq.ft.) 30  6" spacing
Amps 1.4 
Cable Diameter 1/4"  
Cable construction Twin conductor 
Outer Insulation PVC 
Conductor Insulation Teflon™ FEP and XLPE 
Max. rated temperature 220°F/105°C 
Warranty 20  yrs
UPC Code 5703466180266 
Net weight 3.4  lbs
Voltage 240V 
Watts 344  6W/ft
Approvals CSA/UL