Cables

088L3703



TX- FH Floor Heating Cables

088L3703

Technical data



CodeNumber 088L3703 
Description TX-FH Floor Heating Cable 
Cable Length 145  ft
Heat Coverage (sq.ft.) 50  4" spacing
Heat Coverage (sq.ft.) 60  5" spacing
Heat Coverage (sq.ft.) 75  6" spacing
Amps 3.6 
Cable Diameter 1/4"  
Cable construction Twin conductor 
Outer Insulation PVC 
Conductor Insulation Teflon™ FEP and XLPE 
Max. rated temperature 220°F/105°C 
Warranty 20  yrs
UPC Code 5703466180297 
Net weight 7.7  lbs
Voltage 240V 
Watts 852  6W/ft
Approvals CSA/UL