Cables

TX- FH Floor Heating Cables



TX- FH Floor Heating Cables

TX- FH Floor Heating Cables

Technical data



CodeNumber 088L3704 
Description TX-FH Floor Heating Cable 
Cable Length 175  ft
Heat Coverage (sq.ft.) 60  4" spacing
Heat Coverage (sq.ft.) 75  5" spacing
Heat Coverage (sq.ft.) 90  6" spacing
Amps 4.3 
Cable Diameter 1/4"  
Cable construction Twin conductor 
Outer Insulation PVC 
Conductor Insulation Teflon™ FEP and XLPE 
Max. rated temperature 220°F/105°C 
Warranty 20  yrs
UPC Code 5703466180303 
Net weight 8.9  lbs
Voltage 240V 
Watts 1026  6W/ft
Approvals CSA/UL