Cables

TX- FH Floor Heating Cables



TX- FH Floor Heating Cables

TX- FH Floor Heating Cables

Technical data



CodeNumber 088L3708 
Description TX-FH Floor Heating Cable 
Cable Length 355  ft
Heat Coverage (sq.ft.) 120  4" spacing
Heat Coverage (sq.ft.) 150  5" spacing
Heat Coverage (sq.ft.) 180  6" spacing
Amps 8.6 
Cable Diameter 1/4"  
Cable construction Twin conductor 
Outer Insulation PVC 
Conductor Insulation Teflon™ FEP and XLPE 
Max. rated temperature 220°F/105°C 
Warranty 20  yrs
UPC Code 5703466180341 
Net weight 17.1  lbs
Voltage 240V 
Watts 2072  6W/ft
Approvals CSA