Cables

TX- FH Floor Heating Cables



TX- FH Floor Heating Cables

TX- FH Floor Heating Cables

Technical data



CodeNumber 088L3711 
Description TX-FH Floor Heating Cable 
Cable Length 470  ft
Heat Coverage (sq.ft.) 155  4" spacing
Heat Coverage (sq.ft.) 195  5" spacing
Heat Coverage (sq.ft.) 235  6" spacing
Amps 11.5 
Cable Diameter 1/4"  
Cable construction Twin conductor 
Outer Insulation PVC 
Conductor Insulation Teflon™ FEP and XLPE 
Max. rated temperature 220°F/105°C 
Warranty 20  yrs
UPC Code 5703466180365 
Net weight 22.6  lbs
Voltage 240V 
Watts 2756  6W/ft
Approvals CSA/UL