Cables

088L3723



TX-SH Storage/Slab Heating Cables

088L3723

Technical data



CodeNumber 088L3723 
Description TX-SH Storage/Slab Heating Cables 
Cable Length 115  ft
Heat Coverage (sq.ft.) 40  4" spacing
Heat Coverage (sq.ft.) 50  5" spacing
Heat Coverage (sq.ft.) 60  6" spacing
Watts 1083  9W/ft
Amps 4.5 
Cable Diameter 1/4"  
Cable construction Twin conductor 
Outer Insulation PVC 
Conductor Insulation Teflon™ FEP 
Max. rated temperature 220°F/105°C 
Warranty 10  yrs
UPC Code 5703466180426 
Net weight 6.4  lbs
Approvals CSA/UL