Cables

TX-SH Storage/Slab Heating Cables



TX-SH Storage/Slab Heating Cables

TX-SH Storage/Slab Heating Cables

Technical data



CodeNumber 088L3735 
Description TX-SH Storage/Slab Heating Cables 
Cable Length 285  ft
Heat Coverage (sq.ft.) 95  4" spacing
Heat Coverage (sq.ft.) 120  5" spacing
Heat Coverage (sq.ft.) 145  6" spacing
Watts 2595  9W/ft
Amps 10.8 
Cable Diameter 1/4"  
Cable construction Twin conductor 
Outer Insulation PVC 
Conductor Insulation Teflon™ FEP 
Max. rated temperature 220°F/105°C 
Warranty 10  yrs
UPC Code 5703466180457 
Net weight 14.1  lbs
Approvals CSA/UL