Cables

TX-SH Storage/Slab Heating Cables



TX-SH Storage/Slab Heating Cables

TX-SH Storage/Slab Heating Cables

Technical data



CodeNumber 088L3737 
Description TX-SH Storage/Slab Heating Cables 
Cable Length 330  ft
Heat Coverage (sq.ft.) 110  4" spacing
Heat Coverage (sq.ft.) 140  5" spacing
Heat Coverage (sq.ft.) 165  6" spacing
Watts 3031  9W/ft
Amps 12.6 
Cable Diameter 1/4"  
Cable construction Twin conductor 
Outer Insulation PVC 
Conductor Insulation Teflon™ FEP 
Max. rated temperature 220°F/105°C 
Warranty 10  yrs
UPC Code 5703466180464 
Net weight 16.6  lbs
Approvals CSA/UL