Cables

TX-SH Storage/Slab Heating Cables



TX-SH Storage/Slab Heating Cables

TX-SH Storage/Slab Heating Cables

Technical data



CodeNumber 088L3743 
Description TX-SH Storage/Slab Heating Cables 
Cable Length 475  ft
Heat Coverage (sq.ft.) 155  4" spacing
Heat Coverage (sq.ft.) 200  5" spacing
Heat Coverage (sq.ft.) 235  6" spacing
Watts 4364  9W/ft
Amps 18.2 
Cable Diameter 1/4"  
Cable construction Twin conductor 
Outer Insulation PVC 
Conductor Insulation Teflon™ FEP 
Max. rated temperature 220°F/105°C 
Warranty 10  yrs
UPC Code 5703466180495 
Net weight 22.7  lbs
Approvals CSA/UL