Cables

TX-SH Storage/Slab Heating Cables



TX-SH Storage/Slab Heating Cables

TX-SH Storage/Slab Heating Cables

Technical data



CodeNumber 088L3745 
Description TX-SH Storage/Slab Heating Cables 
Cable Length 545  ft
Heat Coverage (sq.ft.) 180  4" spacing
Heat Coverage (sq.ft.) 225  5" spacing
Heat Coverage (sq.ft.) 270  6" spacing
Watts 5009  9W/ft
Amps 20.9 
Cable Diameter 1/4"  
Cable construction Twin conductor 
Outer Insulation PVC 
Conductor Insulation Teflon™ FEP 
Max. rated temperature 220°F/105°C 
Warranty 10  yrs
UPC Code 5703466180501 
Net weight 25.7  lbs
Approvals CSA/UL