Cables

088L5130



Electric Floor Heating Thermostats

088L5130

Technical data



Part No. 088L5130 
Description LX Programmable Thermostat with Floor & Air Sensor 
Temperature Range 40°F to 104°F 
Ambient Temp. Range 32°F to 104°F (0°C to +40°C) 
GFCI Class A 
Supply Voltage 120V-240V 
Max. load 15A 
Max. Power 1800W, 3600W 
Warranty 2  years
Sensor Wire Floor 
Temperature Setting Programmable 
UPC Code 5703466199305 
Net Weight 1  lbs