Controls

088L9000 - RX1200 Controller



RX Controls

088L9000 - RX1200 Controller

Technical data



Part No. 088L9000 
Description RX1200 Roof and Gutter De-icing Controller 
Application Residential 
Supply Voltage 120VAC 50/60 Hz 
Max. load 10.2A @ 120V (1225W) 
Sensor Wire 9.84ft. (3m), moisture sensor, black 
Enclosure Type Outdoor, under soffit/eave 
Mounting On wall protected from rain/direct sun 
Dimensions 1.73" x 4.57" x 2.84" (44mm x 116 mm x 72 mm)  Inches
Turn On/Off Temperatures On at 39.2°F, off at 44.6°F (on at 4°C, off at 7°C) 
Power Cord 4.9ft (1.5m), 16AWGx3C, with ground plug, black 
Probe Lead 2.3ft (0.7m), black 
Included Sensor Shingle Clips (6 pcs. aluminum alloy), Screws (2 pcs., M4x25) 
Max. Ambient Temperature N/A 
Trigger Temperature N/A 
Delay Timer N/A