Cables

GX Snow Melting Cable, 208V- 600V



Installing a Danfoss GX Snow Melting System provides a permanent solution to the problems caused by cold weather. The GX Snow Melting System is an on demand system that will provide you with improved safety by providing instantaneous relief from snow build up and ice forming. There is no need for costly snow melting chemicals that can damage interior and exterior flooring finishes. The GX Snow Melting System allows you to improve your bottom line by reducing the labor and machinery costs associated with clearing snow and ice.

• Twin conductor cables
• Single point connection
• Flexible and simple to install
• Durable construction
• Operates silently, efficiently and safely
• Ideal for driveways, parking lots, sidewalks,
stairs, ramps, bridges and many other applications
• For use in concrete, asphalt and under pavers
• Eliminates EMF’s (electromagnetic fields)
• GX Heating Mats significantly reduce installation time and labor
• Genuine twenty year non-prorated warranty, includes labor and materials


GX Snow Melting Cable, 208V- 600V

Technical data



GX Snow Melting Cable, 208V- 600V
Code No.DescriptionCable Length
(ft)
Heat Coverage (sq.ft.)
(3" spacing)
Heat Coverage (sq.ft.)
(4" spacing)
AmpsWatts
(12W/ft.)

GX Snow Melting Cable 277V

088L3065 GX Snow Melting Cable 277V17040607.32015
088L3066 GX Snow Melting Cable 277V19045658.42340
088L3067 GX Snow Melting Cable 277V21550759.42600
088L3068 GX Snow Melting Cable 277V240558010.32860
088L3069 GX Snow Melting Cable 277V285659512.43450
088L3070 GX Snow Melting Cable 277V3308011514.54030
088L3071 GX Snow Melting Cable 277V3759012516.64610
088L3072 GX Snow Melting Cable 277V42510014518.65140
088L3073 GX Snow Melting Cable 277V47511516020.85770
088L3074 GX Snow Melting Cable 277V54513018523.86615

GX Snow Melting Cable, 208V

088L3123 GX Snow Melting Cable, 208V8520304.91020
088L3124 GX Snow Melting Cable, 208V10525356.11260
088L3125 GX Snow Melting Cable, 208V12530457.21500
088L3126 GX Snow Melting Cable, 208V14535508.41740
088L3127 GX Snow Melting Cable, 208V16040559.21920
088L3128 GX Snow Melting Cable, 208V180456010.42160
088L3129 GX Snow Melting Cable, 208V210507012.12520
088L3130 GX Snow Melting Cable, 208V245608514.12940
088L3132 GX Snow Melting Cable, 208V3207511018.53810
088L3133 GX Snow Melting Cable, 208V3558512020.54260
088L3134 GX Snow Melting Cable, 208V41010014023.74920
088L3135 GX Snow Melting Cable, 208V46011016026.55520

GX Snow Melting Cable, 240V

088L3100 GX Snow Melting Cable, 240V4010152480
088L3101 GX Snow Melting Cable, 240V6015203720
088L3102 GX Snow Melting Cable, 240V8020254960
088L3103 GX Snow Melting Cable, 240V100253551200
088L3104 GX Snow Melting Cable, 240V120304061440
088L3105 GX Snow Melting Cable, 240V14535507.31740
088L3106 GX Snow Melting Cable, 240V16540558.31980
088L3107 GX Snow Melting Cable, 240V18545659.32220
088L3108 GX Snow Melting Cable, 240V205507010.32460
088L3109 GX Snow Melting Cable, 240V245608512.32940
088L3110 GX Snow Melting Cable, 240V2857010014.33420
088L3111 GX Snow Melting Cable, 240V3258011016.33900
088L3112 GX Snow Melting Cable, 240V3709012518.54440
088L3113 GX Snow Melting Cable, 240V41010014020.54920
088L3114 GX Snow Melting Cable, 240V47511516523.85700
088L3115 GX Snow Melting Cable, 240V53513018526.86420

GX Snow Melting Cable, 480V

088L3640 GX Snow Melting Cable, 480V8020252.1995
088L3644 GX Snow Melting Cable, 480V20050705.12460
088L3646 GX Snow Melting Cable, 480V330851108.44030
088L3648 GX Snow Melting Cable, 480V49012516012.55990
088L3650 GX Snow Melting Cable, 480V73518524018.68950
088L3652 GX Snow Melting Cable, 480V82020527020.910010
088L3654 GX Snow Melting Cable, 480V94023531023.911475

GX Snow Melting Cable, 600V

088L3621 GX Snow Melting Cable, 600V15040503.11855
088L3623 GX Snow Melting Cable, 600V300751006.23690
088L3624 GX Snow Melting Cable, 600V360901207.44425
088L3625 GX Snow Melting Cable, 600V4151051358.45040
088L3627 GX Snow Melting Cable, 600V51513017010.46265
088L3629 GX Snow Melting Cable, 600V71517523514.58705
GX Snow Melting Controls
Code No.Description

GX

088L3044 DS-2C Built-in Sensor/Controller for Snow Melting Applications
088L3046 DS-5C Snow Melt Controller (60A)
088L3412  
088L3415 GX 850M Dual Zone Controller
088L3440 GX Timer Panel 100A, with 4hr timer, 3P, 600V
088L3442 GX Timer Panel 200A, with 4hr timer, 3P, 600V
088L3444 GX Contactor Panel with timer and GFEP, 100A
088L3446 GX Contactor Panel with timer and GFEP, 200A
088L3450 Single Contactor, 3P, 600V max.
088L3451 Single Contactor, 3P, 600V
GX Snow Melting Controls
Code No.Description
088L3044 DS-2C Built-in Sensor/Controller for Snow Melting Applications
088L3046 DS-5C Snow Melt Controller (60A)
088L3412  
088L3415 GX 850M Dual Zone Controller
088L3440 GX Timer Panel 100A, with 4hr timer, 3P, 600V
088L3442 GX Timer Panel 200A, with 4hr timer, 3P, 600V
088L3444 GX Contactor Panel with timer and GFEP, 100A
088L3446 GX Contactor Panel with timer and GFEP, 200A
088L3450 Single Contactor, 3P, 600V max.
088L3451 Single Contactor, 3P, 600V


Documentation



GX Snow Melting Cable, 208V- 600V


Case Stories
 
Engineering Tomorrow Makes Winter Safer for City of Buffalo
Electric_Heating_CaseStory_Downtown_Buffalo_VZKZA122_6_16.pdf (1.6 Mb), Literature number: VZKZA122, Language: US English, Release date: 30/06 2016
 


Catalogue
 
Electric Heating Product Catalog VKAPA922
Electric_Catalog_2017_VKAPA922_small.compressed.pdf (2.7 Mb), Literature number: VKAPA922, Language: US English, Release date: 16/02 2018
 


Certificates
 
Danfoss Electric 20 Year Warranty Card
WarrantyCard_Danfoss_088L3403_VCAPA222_print.pdf (0.0 Mb), Literature number: VCAPA222, Language: US English, Release date: 14/08 2015
 


Data sheet
 
Danfoss Ground & Roof Sensors Datasheet
Ground and Roof Sensors Data Sheet 06-13.pdf (0.1 Mb), Literature number: VDEXB122, Language: US English, Release date: 09/06 2009
 
Danfoss GX Snow Melting Specifications
Danfoss GX spec sheet.pdf (0.0 Mb), Literature number: VDAPH122, Language: US English, Release date: 19/12 2008
 
GX Snow Melting Cable Datasheet VDAPN222
GX_Cable_Datasheet_VDAPN222_07_16.pdf (0.2 Mb), Literature number: VDAPN222, Language: US English, Release date: 07/07 2016
 


Instruction
 
GX Snow Melting System Manual VIAPF222
GX Cables and Mats Installation Manual VIAPF222 05 17.pdf (0.8 Mb), Literature number: VIAPF222, Language: US English, Release date: 09/05 2017
 


Leaflet
 
GX Snow Melting Trifold Brochure VBAPE222
GX_Snow_Melting_Brochure_8_17.pdf (1.4 Mb), Literature number: VBAPE222, Language: US English, Release date: 21/08 2017
 


Multi Media
 
Snow Melting Application Animation
GX.avi (2.6 Mb), Literature number: VVEXF122, Language: US English, Release date: 20/02 2009
 


GX Snow Melting Controls


Case Stories
 
Engineering Tomorrow Makes Winter Safer for City of Buffalo
Electric_Heating_CaseStory_Downtown_Buffalo_VZKZA122_6_16.pdf (1.6 Mb), Literature number: VZKZA122, Language: US English, Release date: 30/06 2016
 


Catalogue
 
Electric Heating Product Catalog VKAPA922
Electric_Catalog_2017_VKAPA922_small.compressed.pdf (2.7 Mb), Literature number: VKAPA922, Language: US English, Release date: 16/02 2018
 


Data sheet
 
Danfoss GFEP Datasheet
Danfoss GFEP DataSheet.pdf (0.1 Mb), Literature number: VDAPJ122, Language: US English, Release date: 19/12 2008
 
Danfoss GX 850M Controller Datasheet
GX 850M Data Sheet 05-13.pdf (0.2 Mb), Literature number: VDIOD122, Language: US English, Release date: 28/05 2013
 
DS-2C Controller Datasheet VDIOQ122
DS-2C_Datasheet_VDIOQ122_08-16.pdf (0.2 Mb), Literature number: VDIOQ122, Language: US English, Release date: 01/08 2016
 
DS-5C Snow Melt Controller Datasheet VDAPL222
DS-5C_Datasheet_VDAPL222_07_16.pdf (0.4 Mb), Literature number: VDAPL222, Language: US English, Release date: 25/07 2016
 
GX 850 Automatic Control Panel (ACP) VDIOT122
GX 850 ACP Data Sheet 09-14.pdf (0.3 Mb), Literature number: VDIOT122, Language: US English, Release date: 31/08 2016
 
GX Contactor Panel VDIOR222
Contactor_Panel_Datasheet_VDIOR222_05-17.pdf (0.3 Mb), Literature number: VDIOR222, Language: US English, Release date: 04/05 2017
 


Instruction
 
DS-2C Rain/Snow Sensor Controller Installation Manual VIHWB122
DS-2C_Installation Manual.pdf (0.3 Mb), Literature number: VIHWB122, Language: US English, Release date: 05/06 2015
 
DS-5C Installation Manual VIIOC222
DS-5C Install Manual.pdf (0.4 Mb), Literature number: VIIOC222, Language: US English, Release date: 26/07 2016
 


Submittal sheets
 
Danfoss GFEP Sell Sheet
Danfoss GFEP Marketing Page.pdf (0.1 Mb), Literature number: VLAPB122, Language: US English, Release date: 19/12 2008
 


User Guide
 
GX 850ACP/GX 850M Installation Manual
GX-850ACP_GX-850M Installation Manual VUAPA322.pdf (1.1 Mb), Literature number: VUAPA322, Language: US English, Release date: 20/08 2015
 


GX Snow Melting Controls


Case Stories
 
Engineering Tomorrow Makes Winter Safer for City of Buffalo
Electric_Heating_CaseStory_Downtown_Buffalo_VZKZA122_6_16.pdf (1.6 Mb), Literature number: VZKZA122, Language: US English, Release date: 30/06 2016
 


Catalogue
 
Electric Heating Product Catalog VKAPA922
Electric_Catalog_2017_VKAPA922_small.compressed.pdf (2.7 Mb), Literature number: VKAPA922, Language: US English, Release date: 16/02 2018
 


Data sheet
 
Danfoss GFEP Datasheet
Danfoss GFEP DataSheet.pdf (0.1 Mb), Literature number: VDAPJ122, Language: US English, Release date: 19/12 2008
 
Danfoss GX 850M Controller Datasheet
GX 850M Data Sheet 05-13.pdf (0.2 Mb), Literature number: VDIOD122, Language: US English, Release date: 28/05 2013
 
DS-2C Controller Datasheet VDIOQ122
DS-2C_Datasheet_VDIOQ122_08-16.pdf (0.2 Mb), Literature number: VDIOQ122, Language: US English, Release date: 01/08 2016
 
DS-5C Snow Melt Controller Datasheet VDAPL222
DS-5C_Datasheet_VDAPL222_07_16.pdf (0.4 Mb), Literature number: VDAPL222, Language: US English, Release date: 25/07 2016
 
GX 850 Automatic Control Panel (ACP) VDIOT122
GX 850 ACP Data Sheet 09-14.pdf (0.3 Mb), Literature number: VDIOT122, Language: US English, Release date: 31/08 2016
 
GX Contactor Panel VDIOR222
Contactor_Panel_Datasheet_VDIOR222_05-17.pdf (0.3 Mb), Literature number: VDIOR222, Language: US English, Release date: 04/05 2017
 


Instruction
 
DS-2C Rain/Snow Sensor Controller Installation Manual VIHWB122
DS-2C_Installation Manual.pdf (0.3 Mb), Literature number: VIHWB122, Language: US English, Release date: 05/06 2015
 
DS-5C Installation Manual VIIOC222
DS-5C Install Manual.pdf (0.4 Mb), Literature number: VIIOC222, Language: US English, Release date: 26/07 2016
 


Submittal sheets
 
Danfoss GFEP Sell Sheet
Danfoss GFEP Marketing Page.pdf (0.1 Mb), Literature number: VLAPB122, Language: US English, Release date: 19/12 2008
 


User Guide
 
GX 850ACP/GX 850M Installation Manual
GX-850ACP_GX-850M Installation Manual VUAPA322.pdf (1.1 Mb), Literature number: VUAPA322, Language: US English, Release date: 20/08 2015
 


Accessories



088L0010 Accessories for electric heating
088L1050 Accessories for electric heating
088L3038 Accessories for electric heating
088L3051 Accessories for electric heatingGround Sensors for use with GX Snow Melting Mats and Cables. At least one sensor is required for use with the GX 850 Automatic Control Panel or the GX 850M Controller.
088L3405 Accessories for electric heating
Tape