Controls

GX Snow Melting Controls



A broad range of controls for snow melting solutions

GX Snow Melting Controls

Technical data



Code No.Description

GX

088L3044 DS-2C Built-in Sensor/Controller for Snow Melting Applications
088L3046 DS-5C Snow Melt Controller (60A)
088L3412  
088L3415 GX 850M Dual Zone Controller
088L3440 GX Timer Panel 100A, with 4hr timer, 3P, 600V
088L3442 GX Timer Panel 200A, with 4hr timer, 3P, 600V
088L3444 GX Contactor Panel with timer and GFEP, 100A
088L3446 GX Contactor Panel with timer and GFEP, 200A
088L3450 Single Contactor, 3P, 600V max.
088L3451 Single Contactor, 3P, 600V


Documentation





Case Stories
 
Engineering Tomorrow Makes Winter Safer for City of Buffalo
Electric_Heating_CaseStory_Downtown_Buffalo_VZKZA122_6_16.pdf (1.6 Mb), Literature number: VZKZA122, Language: US English, Release date: 30/06 2016
 


Catalogue
 
Electric Heating Product Catalog VKAPA922
Electric_Catalog_2017_VKAPA922_small.compressed.pdf (2.7 Mb), Literature number: VKAPA922, Language: US English, Release date: 16/02 2018
 


Data sheet
 
Danfoss GFEP Datasheet
Danfoss GFEP DataSheet.pdf (0.1 Mb), Literature number: VDAPJ122, Language: US English, Release date: 19/12 2008
 
Danfoss GX 850M Controller Datasheet
GX 850M Data Sheet 05-13.pdf (0.2 Mb), Literature number: VDIOD122, Language: US English, Release date: 28/05 2013
 
DS-2C Controller Datasheet VDIOQ122
DS-2C_Datasheet_VDIOQ122_08-16.pdf (0.2 Mb), Literature number: VDIOQ122, Language: US English, Release date: 01/08 2016
 
DS-5C Snow Melt Controller Datasheet VDAPL222
DS-5C_Datasheet_VDAPL222_07_16.pdf (0.4 Mb), Literature number: VDAPL222, Language: US English, Release date: 25/07 2016
 
GX 850 Automatic Control Panel (ACP) VDIOT122
GX 850 ACP Data Sheet 09-14.pdf (0.3 Mb), Literature number: VDIOT122, Language: US English, Release date: 31/08 2016
 
GX Contactor Panel VDIOR222
Contactor_Panel_Datasheet_VDIOR222_05-17.pdf (0.3 Mb), Literature number: VDIOR222, Language: US English, Release date: 04/05 2017
 


Instruction
 
DS-2C Rain/Snow Sensor Controller Installation Manual VIHWB122
DS-2C_Installation Manual.pdf (0.3 Mb), Literature number: VIHWB122, Language: US English, Release date: 05/06 2015
 
DS-5C Installation Manual VIIOC222
DS-5C Install Manual.pdf (0.4 Mb), Literature number: VIIOC222, Language: US English, Release date: 26/07 2016
 


Submittal sheets
 
Danfoss GFEP Sell Sheet
Danfoss GFEP Marketing Page.pdf (0.1 Mb), Literature number: VLAPB122, Language: US English, Release date: 19/12 2008
 


User Guide
 
GX 850ACP/GX 850M Installation Manual
GX-850ACP_GX-850M Installation Manual VUAPA322.pdf (1.1 Mb), Literature number: VUAPA322, Language: US English, Release date: 20/08 2015