Electric Floor Heating Thermostats



The Danfoss LX Thermostats raise the bar for aesthetic appeal while offering industry-leading functionality for electric floor heating applications. Our programmable & non-programmable thermostats offer numerous easy-to-use features such as:
• Large backlit display for easy programming
• Approved for wet locations such as bathrooms and showers (Class-A GFCI)
• Monitor energy consumption
• Dual voltage capability (120V or 240V)
• Easily upgrade older model LX thermostats


Electric Floor Heating Thermostats

Technical data



Code No.DescriptionSupply VoltageMax. load

LX

088L5130 LX Programmable Thermostat with Floor & Air Sensor120V-240V15A
088L5136 LX205 T Touch Thermostat (Programmable)120-240VAC15A
088L5137 LX205 Thermostat (Non Programmable)120-240V15A


Documentation





Catalogue
 
Electric Heating Product Catalog VKAPA922
Electric_Catalog_2017_VKAPA922_small.compressed.pdf (2.7 Mb), Literature number: VKAPA922, Language: US English, Release date: 16/02 2018
 


Data sheet
 
LX Programmable Thermostat Datasheet VDIOH222
LX Programmable Thermostat Datasheet VDIOH222_06-16.pdf (0.3 Mb), Literature number: VDIOH222, Language: US English, Release date: 01/06 2016
 
LX205 Thermostat Non-Programmable Datasheet VDEXE122
LX205Thermostat Non-Programmable Datasheet VDEXE122 06-16.pdf (0.2 Mb), Literature number: VDEXE122, Language: US English, Release date: 04/05 2016
 
LX205T Touch Thermostat Datasheet VDIOL122
LX205T Programmable Touch Thermostat Datasheet VDIOL122 02-16_3.pdf (0.2 Mb), Literature number: VDIOL122, Language: US English, Release date: 10/02 2016
 


Instruction
 
LX Thermostat Power Module Installation Manual-088L5130
Programmable Thermostat Installation Manual.pdf (0.3 Mb), Literature number: VIAPD122, Language: US English, Release date: 18/12 2008
 
LX205 Non-Programmable Thermostat Quick Guide VIIOP122
LX205 Non-Programmable Thermostat Quick Select Guide.pdf (0.2 Mb), Literature number: VIIOP122, Language: US English, Release date: 04/11 2015
 
LX205T Touch Screen Programmable Thermostat Manual
67567 LX205T Manual GB - online.pdf (5.7 Mb), Literature number: VIIOO122, Language: US English, Release date: 04/11 2015
 
LX205T WIFI Thermostat Instruction Manual VIIOR122
LX205T_WIFI_Interactive_User_Manual_VIIOR122.pdf (6.9 Mb), Literature number: VIIOR122, Language: US English, Release date: 04/08 2016
 


Leaflet
 
Electric Heating Spring Promotion Flyer VBEGF122
PL21_Spring_Promotion_2017.pdf (3.1 Mb), Literature number: VBEGF122, Language: US English, Release date: 12/04 2017
 
LX Mat Trifold Brochure VBAPC522
LX Mat Brochure VBAPC522_08_2017.pdf (1.5 Mb), Literature number: VBAPC522, Language: US English, Release date: 21/08 2017
 


Multi Media
 
LX Installation Video
Installer Video.wmv (40.6 Mb), Literature number: VVEXE122, Language: US English, Release date: 20/02 2009
 


Quickguide
 
LX205T WIFI Thermostat Quick Guide VQIOA122
67665A_LX205T_WIFI_Quick_Guide_VQIOA122_12_16.pdf (0.5 Mb), Literature number: VQIOA122, Language: US English, Release date: 05/07 2016
 


Submittal sheets
 
New LX Thermostats -Sales Sheet VLIOA122
New Thermostat Promotion Flyer VLIOA122_2.pdf (0.3 Mb), Literature number: VLIOA122, Language: US English, Release date: 02/06 2016
 


User Guide
 
Danfoss LX Programmable Thermostat User Guide- 088L5130
Danfoss Programmable Thermostat User Guide 5130-32.pdf (0.4 Mb), Literature number: VUSGP122, Language: US English, Release date: 13/01 2009
 
LX205T Touch Screen Programmable Thermostat Quick Guide VUIOG122
LX205T Quick Guide.pdf (0.3 Mb), Literature number: VUIOG122, Language: US English, Release date: 01/06 2016
 


User Manual
 
Danfoss LX Non-Programmable Thermostat User Manual - 5133.pdf
Danfoss LX Non-Programmable Thermostat User Manual - 5133.pdf (2.1 Mb), Literature number: , Language: US English, Release date: 18/10 2012
 


Wiring Diagrams
 
Typical Wiring Diagram for LX Thermostat
Typical Wiring Diagram for LX Thermostat.pdf (0.5 Mb), Literature number: VWSGA122, Language: US English, Release date: 13/01 2009
 
Typical Wiring Diagram for LX Thermostat with Contactors
Wiring Diagram for LX Thermostat with Contactors.pdf (0.5 Mb), Literature number: VWSGB122, Language: US English, Release date: 13/01 2009
 
Wall Wiring Diagram
Wall Wiring Diagram.pdf (0.7 Mb), Literature number: VWSGC122, Language: US English, Release date: 13/01 2009
 


Accessories



088L1053 Cable Strapping (15 ft/4.5m)
088L1054 Cable Strapping (75 ft/22.9m)
ETF-110/99C Replacement Thin Floor Sensor (10 K Ohm)
088L0014 Accessories for electric heating
088L0028 Accessories for electric heatingSimplify your installation process by using the Little Buzzer by Danfoss. The Little Buzzer is designed to monitor Danfoss Heating Mats or Cables during installation and will sound an alarm if the heating element is cut or damaged. This allows an easy repair before the floor covering is laid. The Little Buzzer is battery powered with a set of batteries included. NOTE: A continuity alarm does not replace the need for measuring and verifying the Ohm resistance three times throughout the installation process. Failure to do so may result in voiding the warranty.
088L3008 Accessories for electric heatingReplacement floor sensor for LX Thermostat
19809099 Accessories for electric heatingLX flexible conduit tube for floor sensor (8ft.)
088L3450 A broad range of controls for snow melting solutions
088L3451 A broad range of controls for snow melting solutions

Linked Products



088L5135 Accessories for electric heatingThe new LX Series Power Module makes it easy to connect more heating mats or cables to the same thermostat without the need for contactor panels. - An easy control solution for large areas - Receives on/off command from the main thermostat - Each Power Module adds 15A switching capability - Can add up to five PM's to any thermostat - Includes GFCI protection - For use with programmable LX thermostats only