RX Controls



Danfoss RX Roof and Gutter controls are easy to install and by precisely sensing both moisture and temperature conditions, they only turn on when needed increasing energy consumption costs by 75%!

RX Controls

Technical data



RX Controls
Code No.DescriptionTemperature RangeSupply VoltageMax. loadEnclosure TypeMountingDimensions
(Inches)

RX

088L3036 DS-8 Controller with Remote Snow and Ice Sensor 120, 240V30A @ 240V Pole mounted, outdoors4.75" x 7" 2.75"
088L9000 RX1200 Roof and Gutter De-icing ControllerOn at 39.2°F, off at 44.6°F (on at 4°C, off at 7°C)120VAC 50/60 Hz10.2A @ 120V (1225W)Outdoor, under soffit/eaveOn wall protected from rain/direct sun1.73" x 4.57" x 2.84" (44mm x 116 mm x 72 mm)
PX Pipe Freeze Protection Controls
Code No.DescriptionSupply Voltage

PX

088L3422 Weatherproof thermostat with water-tight enclosure120-277 V


Documentation



RX Controls


Catalogue
 
Electric Heating Product Catalog VKAPA922
Electric_Catalog_2017_VKAPA922_small.compressed.pdf (2.7 Mb), Literature number: VKAPA922, Language: US English, Release date: 16/02 2018
 


Data sheet
 
Danfoss PX Thermostat Datasheet
PX Thermostat Datasheet 05-13.pdf (0.2 Mb), Literature number: VDAPP122, Language: US English, Release date: 19/12 2008
 
DS-8C Remote Sensor/Controller Datasheet VDEXA322
DS-8C_Datasheet_VDEXA322_08_16.pdf (0.2 Mb), Literature number: VDEXA322, Language: US English, Release date: 01/08 2016
 
RX1200 Roof and Gutter De-Icing Controller Data Sheet
RX1200_Data sheet_VDEXF202.pdf (0.2 Mb), Literature number: VDEXF222, Language: US English, Release date: 07/07 2017
 


Instruction
 
RX1200 Roof and Gutter De-Icing Controller Installation and Operation Manual
RX1200_Instruction_VIEXE202.pdf (0.3 Mb), Literature number: VIEXE222, Language: US English, Release date: 07/07 2017
 


Leaflet
 
RX Roof and Gutter Brochure VBAPH322
RX Roof and Gutter Brochure VBAPH322_Aug2017.pdf (1.2 Mb), Literature number: VBAPH322, Language: US English, Release date: 21/08 2017
 


PX Pipe Freeze Protection Controls
3 Documents Found: 1 catalogue, 1 data sheet and 1 leaflet


Catalogue
 
Electric Heating Product Catalog VKAPA922
Electric_Catalog_2017_VKAPA922_small.compressed.pdf (2.7 Mb), Literature number: VKAPA922, Language: US English, Release date: 16/02 2018
 


Data sheet
 
Danfoss PX Thermostat Datasheet
PX Thermostat Datasheet 05-13.pdf (0.2 Mb), Literature number: VDAPP122, Language: US English, Release date: 19/12 2008
 


Leaflet
 
PX Pipe Trace Brochure VBAPG322
PX_Cable_Brochure_Aug2017.pdf (1.0 Mb), Literature number: VBAPG322, Language: US English, Release date: 21/08 2017