Controls

RX Controls



Danfoss RX Roof and Gutter controls are easy to install and by precisely sensing both moisture and temperature conditions, they only turn on when needed increasing energy savings!

RX Controls

Technical data



RX Controls
Code No.DescriptionApplicationSupply VoltageMax. loadSensor WireEnclosure TypeMountingDimensions
(Inches)
Turn On/Off TemperaturesPower CordProbe LeadIncludedMax. Ambient TemperatureTrigger TemperatureDelay Timer

RX

088L3045 DS-8C Remote Sensor/ControllerCommercial100-277V Universal input30A @ 277VN/ANEMA 3RWall/pole mount, outdoors4.75" x 6.5" x 2.75" (121mm x 165mm x 70mm)On at 34°F to 44°F (1.1°C to 6.6°C), Field SelectableN/AN/AN/A-40°F to + 185°F (-40°C to 85°C)34°F to 44°F (1.1°C to 6.6°C), Field Selectable30-90 minutes, Field Selectable
088L9000 RX1200 Roof and Gutter De-icing ControllerResidential120VAC 50/60 Hz10.2A @ 120V (1225W)9.84ft. (3m), moisture sensor, blackOutdoor, under soffit/eaveOn wall protected from rain/direct sun1.73" x 4.57" x 2.84" (44mm x 116 mm x 72 mm)On at 39.2°F, off at 44.6°F (on at 4°C, off at 7°C)4.9ft (1.5m), 16AWGx3C, with ground plug, black2.3ft (0.7m), blackSensor Shingle Clips (6 pcs. aluminum alloy), Screws (2 pcs., M4x25)N/AN/AN/A


Documentation



RX Controls


Catalogue
 
Electric Heating Product Catalog VKAPA922
Electric_Catalog_2017_VKAPA922_small.compressed.pdf (2.7 Mb), Literature number: VKAPA922, Language: US English, Release date: 16/02 2018
 


Data sheet
 
DS-8C Remote Sensor/Controller Datasheet VDEXA322
DS-8C_Datasheet_VDEXA322_08_16.pdf (0.2 Mb), Literature number: VDEXA322, Language: US English, Release date: 01/08 2016
 
RX1200 Roof and Gutter De-Icing Controller Data Sheet
RX1200_Data sheet_VDEXF202.pdf (0.2 Mb), Literature number: VDEXF222, Language: US English, Release date: 07/07 2017
 


Instruction
 
RX1200 Roof and Gutter De-Icing Controller Installation and Operation Manual
RX1200_Instruction_VIEXE202.pdf (0.3 Mb), Literature number: VIEXE222, Language: US English, Release date: 07/07 2017
 


Leaflet
 
RX Roof and Gutter Brochure VBAPH322
RX Roof and Gutter Brochure VBAPH322_Aug2017.pdf (1.2 Mb), Literature number: VBAPH322, Language: US English, Release date: 21/08 2017