PX-F Pipe Freeze Protection Cables



The Danfoss PX-F Series SELF-REGULATING parallel ciruit heating cables provide the solution to basic FREEZE PROTECTION applications. Ensure maximum energy efficiency by producing heat only when and where it is needed as it adjusts the power output to the varying conditions along the length of the pipe. Cables are sold by the foot or spool.

• Cable can be overlapped without creating hot spots or causing a burn out
• Can be cut and spliced in the field, simplifying the installation process and reducing waste
• Rugged 16AWG bus cable with longer runs
• Wide variety of heat outputs available
• Limited 10 year warranty


PX-F Pipe Freeze Protection Cables

Technical data



PX-F Pipe Freeze Protection Cables
Code No.DescriptionCable Length
(ft)
Heat Coverage (sq.ft.)
(2"spacing)
Heat Coverage (sq.ft.)
(3" spacing)
Heat Coverage (sq.ft.)
(4" spacing)
AmpsWatts
(3Wft.)

PX-F Pipe Protection Cable Spools

088L1402 PX-F Pipe Protection Cable Spools250     
088L1412 PX-F Pipe Protection Cable Spools250     
088L1422 RX-C Self Regulating Cable250     
088L1432 RX-C Self Regulating Cable1000     
088L1470 PX-F Pipe Protection Cable Spools1000     
088L1471 PX-F Pipe Protection Cable Spools1000     
088L1472 RX-C Self Regulating CableN/A     
088L1473 RX-C Self Regulating CableN/A     

PX-F Pipe Protection Cable, Cut-to-length.

088L1460 PX-F Pipe Protection Cable, Cut-to-length      
088L1461 PX-F Pipe Protection Cable, Cut-to-length      
088L1462        
088L1463 PX-F Pipe Protection Cable, Cut-to-length      
088L1468        
088L1469        
088L1478        
088L1479        
PX Pipe Freeze Protection Controls
Code No.DescriptionSupply Voltage

PX

088L3422 Weatherproof thermostat with water-tight enclosure120-277 V


Documentation



PX-F Pipe Freeze Protection Cables


Case Stories
 
Engineering Tomorrow Makes Winter Safer for City of Buffalo
Electric_Heating_CaseStory_Downtown_Buffalo_VZKZA122_6_16.pdf (1.6 Mb), Literature number: VZKZA122, Language: US English, Release date: 30/06 2016
 


Catalogue
 
Electric Heating Product Catalog VKAPA622
Electric_Catalog_2015_VKAPA622_A_6_16_small.pdf (2.9 Mb), Literature number: VKAPA622, Language: US English, Release date: 01/08 2016
 


Data sheet
 
Danfoss PX Pipe Protection Cable Datasheet
Danfoss PX Cable Datasheet.pdf (0.1 Mb), Literature number: VDAPO122, Language: US English, Release date: 19/12 2008
 
PX Pipe Protection Cable Specifications
DanfossPX-F spec sheet .pdf (0.0 Mb), Literature number: VDAPZ122, Language: US English, Release date: 13/01 2009
 


Leaflet
 
PX-F Pipe Trace Brochure VBAPG222
PX_Cable_Brochure_VBAPG222_6_16.pdf (0.9 Mb), Literature number: VBAPG222, Language: US English, Release date: 02/08 2016
 


Multi Media
 
Inside the PX Cable Animation
Inside the PX cable.swf (0.3 Mb), Literature number: VVEXH122, Language: US English, Release date: 20/02 2009
 
PX Pipe Tracing Application Animation
PX.avi (2.0 Mb), Literature number: VVEXG122, Language: US English, Release date: 20/02 2009
 
Snow Melting Application Animation
GX.avi (2.6 Mb), Literature number: VVEXF122, Language: US English, Release date: 20/02 2009
 


Submittal sheets
 
PX Power Connection Kit (Cable to Box) Instruction Manual
Danfoss PX Power connection kit cable to box (088L0023).pdf (0.2 Mb), Literature number: VLAMD122, Language: US English, Release date: 19/08 2010
 


PX Pipe Freeze Protection Controls
3 Documents Found: 1 catalogue, 1 data sheet and 1 leaflet


Catalogue
 
Electric Heating Product Catalog VKAPA622
Electric_Catalog_2015_VKAPA622_A_6_16_small.pdf (2.9 Mb), Literature number: VKAPA622, Language: US English, Release date: 01/08 2016
 


Data sheet
 
Danfoss PX Thermostat Datasheet
PX Thermostat Datasheet 05-13.pdf (0.2 Mb), Literature number: VDAPP122, Language: US English, Release date: 19/12 2008
 


Leaflet
 
PX-F Pipe Trace Brochure VBAPG222
PX_Cable_Brochure_VBAPG222_6_16.pdf (0.9 Mb), Literature number: VBAPG222, Language: US English, Release date: 02/08 2016
 


Accessories



088L0006 Accessories for electric heatingPower connection kit, cable to power lead, includes one end seal
088L0008 Accessories for electric heating
088L0023 Accessories for electric heatingPower connection kit, cable to box, includes one end seal.
088L0412 Accessories for electric heating