RX Roof and Gutter De-Icing Cables (Residential)



Danfoss RX Cables provide the protection needed to prevent ice dams and build-up from damaging RESIDENTIAL buildings, roofs, and gutters. Danfoss
RX constant watt heating cables ensure maximum energy efficiency and are designed for use with metal or asphalt roofing. Durable and high-quality materials provide excellent moisture, corrosion and impact protection. Simply plug the RX cables directly to the power receptacle.

• Professional grade cable and AC Plug
• 100% aluminum foil screen
• Electrical Shock Resistant (ESR)
• High grade heating element
• Durable and high-quality materials provide excellent moisture, corrosion and impact protection
• Tough UV rated cable will withstand the harshest conditions
• Kit comes complete with necessary shingle and spacer clips
• Two year warranty


RX Roof and Gutter De-Icing Cables (Residential)

Technical data



RX Roof and Gutter De-Icing Cables (Residential)
Code No.DescriptionCable Length
(ft)
AmpsWatts
(5W/ft.)

RX Roof & Gutter Cable

088L3500 RX Roof and Gutter Cable, 120V301.4170
088L3502 RX Roof and Gutter Cable, 120V652.6310
088L3503 RX Roof and Gutter Cable, 120V803.3390
088L3504 RX Roof and Gutter Cable, 120V1003.8450
088L3505 RX Roof and Gutter Cable, 120V1204.5535
088L3508 RX Roof and Gutter Cable, 120V1706.3760
088L3510 RX Roof and Gutter Cable, 120V23091080
088L3511 RX Roof and Gutter Cable, 120V26510.21220
PX Pipe Freeze Protection Controls
Code No.DescriptionSupply Voltage

PX

088L3422 Weatherproof thermostat with water-tight enclosure120-277 V
RX Controls
Code No.DescriptionTemperature RangeSupply VoltageMax. loadEnclosure TypeMountingDimensions
(Inches)

RX

088L3036 DS-8 Controller with Remote Snow and Ice Sensor 120, 240V30A @ 240V Pole mounted, outdoors4.75" x 7" 2.75"
088L9000 RX1200 Roof and Gutter De-icing ControllerOn at 39.2°F, off at 44.6°F (on at 4°C, off at 7°C)120VAC 50/60 Hz10.2A @ 120V (1225W)Outdoor, under soffit/eaveOn wall protected from rain/direct sun1.73" x 4.57" x 2.84" (44mm x 116 mm x 72 mm)


Documentation



RX Roof and Gutter De-Icing Cables (Residential)


Case Stories
 
Engineering Tomorrow Makes Winter Safer for City of Buffalo
Electric_Heating_CaseStory_Downtown_Buffalo_VZKZA122_6_16.pdf (1.6 Mb), Literature number: VZKZA122, Language: US English, Release date: 30/06 2016
 


Catalogue
 
Electric Heating Product Catalog VKAPA922
Electric_Catalog_2017_VKAPA922_small.compressed.pdf (2.7 Mb), Literature number: VKAPA922, Language: US English, Release date: 16/02 2018
 


Data sheet
 
Danfoss RX Roof and Gutter Datasheet
RX Data Sheet 10-09.pdf (0.6 Mb), Literature number: VDAPR122, Language: US English, Release date: 19/12 2008
 
RX Roof and Gutter Cable Specifications
Danfoss RX kits spec sheet.pdf (0.0 Mb), Literature number: VDAPQ122, Language: US English, Release date: 19/12 2008
 


Instruction
 
RX Roof and Gutter Cable Manual
Danfoss RX Installation Manual.pdf (0.4 Mb), Literature number: VIAPH122, Language: US English, Release date: 19/12 2008
 


Leaflet
 
RX Roof and Gutter Brochure VBAPH322
RX Roof and Gutter Brochure VBAPH322_Aug2017.pdf (1.2 Mb), Literature number: VBAPH322, Language: US English, Release date: 21/08 2017
 


Multi Media
 
Snow Melting Application Animation
GX.avi (2.6 Mb), Literature number: VVEXF122, Language: US English, Release date: 20/02 2009
 


PX Pipe Freeze Protection Controls
3 Documents Found: 1 catalogue, 1 data sheet and 1 leaflet


Catalogue
 
Electric Heating Product Catalog VKAPA922
Electric_Catalog_2017_VKAPA922_small.compressed.pdf (2.7 Mb), Literature number: VKAPA922, Language: US English, Release date: 16/02 2018
 


Data sheet
 
Danfoss PX Thermostat Datasheet
PX Thermostat Datasheet 05-13.pdf (0.2 Mb), Literature number: VDAPP122, Language: US English, Release date: 19/12 2008
 


Leaflet
 
PX Pipe Trace Brochure VBAPG322
PX_Cable_Brochure_Aug2017.pdf (1.0 Mb), Literature number: VBAPG322, Language: US English, Release date: 21/08 2017
 


RX Controls


Catalogue
 
Electric Heating Product Catalog VKAPA922
Electric_Catalog_2017_VKAPA922_small.compressed.pdf (2.7 Mb), Literature number: VKAPA922, Language: US English, Release date: 16/02 2018
 


Data sheet
 
Danfoss PX Thermostat Datasheet
PX Thermostat Datasheet 05-13.pdf (0.2 Mb), Literature number: VDAPP122, Language: US English, Release date: 19/12 2008
 
DS-8C Remote Sensor/Controller Datasheet VDEXA322
DS-8C_Datasheet_VDEXA322_08_16.pdf (0.2 Mb), Literature number: VDEXA322, Language: US English, Release date: 01/08 2016
 
RX1200 Roof and Gutter De-Icing Controller Data Sheet
RX1200_Data sheet_VDEXF202.pdf (0.2 Mb), Literature number: VDEXF222, Language: US English, Release date: 07/07 2017
 


Instruction
 
RX1200 Roof and Gutter De-Icing Controller Installation and Operation Manual
RX1200_Instruction_VIEXE202.pdf (0.3 Mb), Literature number: VIEXE222, Language: US English, Release date: 07/07 2017
 


Leaflet
 
RX Roof and Gutter Brochure VBAPH322
RX Roof and Gutter Brochure VBAPH322_Aug2017.pdf (1.2 Mb), Literature number: VBAPH322, Language: US English, Release date: 21/08 2017
 


Accessories



088L0006 Accessories for electric heatingPower connection kit, cable to power lead, includes one end seal
088L0008 Accessories for electric heating
088L0023 Accessories for electric heatingPower connection kit, cable to box, includes one end seal.
088L3002 Accessories for electric heating
088L3038 Accessories for electric heating
088L3039 Accessories for electric heating
088L0024 Accessories for roof and gutter de-icingRX Kit Roof Clips Type A, 25/bag
088L3003 Accessories for roof and gutter de-icingRX Kit Roof Clips Type B, 20/bag
088L3004 Accessories for roof and gutter de-icingRX Kit Spacer Clips, 25/bag
088L3005 Accessories for roof and gutter de-icingRX Kit Shingle Clips, 25/bag